Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
MS-SC Type - Socket
Bill of material
MS-20SC-6 BRASS NBR
CNSORDERNO
Order number
MS-20SC-6 BRASS NBR
ASSYNO
Assy No.
CB13355
S
Application
6mm OD
MT
Material
BRASS
M
Mass
46.0 g
L
(56.3) mm
D
ΦD
14 mm
E
ΦE
17.5 mm
H
H (WAF)
Hex.16
T
ΦT
10.3 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031